Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
1LE23014EM540AA3
MOTOR, 200/50, 1800/900, SD10MS, 460, B449T
Product Information Packet PDF
| Ship Weight | 2,599.252 LB |
|---|---|
| UPC | 781568553503 |
Specs
Catalog Number
1LE23014EM540AA3
Enclosure
TEFC
Frame
B449T
Frame Material
Cast Iron
Frequency
60.00 Hz
Output @ Frequency
50 HP @ 60 HZ
200 HP @ 60 HZ
200 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
900 RPM @ 60 HZ
900 RPM @ 60 HZ
Voltage @ Frequency
460 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
NONE
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM
Blower
None
CE
CE
Drip Cover
No Drip Cover
Duty Rating
CONT
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
Frame Prefix
B
Front Face Code
Standard
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
NOT INVERTER READY
IP Rating
IP54
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
LOCKED
MLFB
1LE23014EM540AA3
Motor Lead Exit
Conduit Box
Motor Lead Termination
Flying Leads
Mounting Arrangement
F1
Number of Poles
4
8
8
Overall Length
54.10 IN
Product Type
SD10 MS
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Rodent Screen
NO RODENT SCREENS
RoHS Status
ROHS COMPLIANT
Service Factor
1.15
Shaft Diameter
3.375 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Speed
1785 rpm
890 rpm
890 rpm
Speed Code
2S-1W-VT
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
NOT APPLICABLE
Winding Thermal 1 Location
00
Winding Thermal 2
NOT APPLICABLE
Winding Thermal 2 Location
00
