Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
1LE23012BM840AA3
MOTOR, 20/5, 18/9, SD10 MS, 460, 256T
Product Information Packet PDF
| Ship Weight | 271.169 LB |
|---|---|
| UPC | 781568553305 |
Specs
Catalog Number
1LE23012BM840AA3
Enclosure
TEFC
Frame
256T
Frame Material
Cast Iron
Frequency
60.00 Hz
Output @ Frequency
20 HP @ 60 HZ
5 HP @ 60 HZ
5 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
900 RPM @ 60 HZ
900 RPM @ 60 HZ
Voltage @ Frequency
460 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
NONE
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM
Blower
None
CE
CE
Current @ Voltage
27.0/11.0 A @ 460 V
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
90.8 %
Efficiency @ 50% Load
88.7 %
Efficiency @ 75% Load
89.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
27.0 a
Front Face Code
Standard
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
NOT INVERTER READY
IP Rating
IP54
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
LOCKED
MLFB
1LE23012BM840AA3
Motor Lead Exit
Conduit Box
Motor Lead Termination
Flying Leads
Mounting Arrangement
F1
No Load Current
12.0 a
Number of Poles
4
8
8
Overall Length
26.16 IN
Power Factor
81.2/55.2
Product Type
SD10 MS
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Rodent Screen
NO RODENT SCREENS
RoHS Status
ROHS COMPLIANT
Service Factor
1.15
Shaft Diameter
1.625 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Speed
1765 rpm
880 rpm
880 rpm
Speed Code
2S-1W-VT
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
NOT APPLICABLE
Winding Thermal 1 Location
00
Winding Thermal 2
NOT APPLICABLE
Winding Thermal 2 Location
00
