18P064X351G1
125HP, 1780RPM, 3PH, 60HZ, 444TC, 1868M, TEBC
Product Information Packet PDF
| Ship Weight | 1,449.000 LB |
|---|---|
| UPC | 781568369166 |
Specs
Enclosure
TEBC
Frame
444TC
Frame Material
Iron
Frequency
60.00 Hz
Output @ Frequency
125.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
575.0 V @ 60 HZ
Haz Area Division
Not Applicable
Agency Approvals
CSA
UR
UR
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
112.000 A @ 575.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
95.4 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
112.0 a
Front Face Code
Encoder/Feedback Device
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
H
Inverter Code
Inverter Duty
KVA Code
G
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Max Speed
2400 rpm
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
3 @ 2 AWG
Motor Type
1868M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
52.73 IN
Power Factor
88
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
C-Face
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.00
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1780 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Vibration Sensor Indicator
No Vibration Sensor
Nameplate
| STK.NO. | SPEC. | 18P064X351G1 | ENCL | TEBC | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MAG CUR | 38 | FRAME | 444TC | SER. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| HP | 125 | CL | H | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| RPM | 1780 | MX RPM | 2400 | PH | 3 | CC | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| VOLTS | 575 | DES | B | ODE | 6314 | DE | 6319 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| AMPS | 112 | CODE | G | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| HZ | 60 | SL HZ | 0.5 | RTG | 40C AMB-CONT | GREASE | POLYREX EM | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| EFF | 95.4 | PF | 88 | SER.F. | 1.00 | WK2 | 32.7 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| BLWR V | PH | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| A | HZ | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| HTR-V | HTR-A | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NP1058 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 6.000 EA |
| 34CB4500SP | CONDUIT BOX LID, STAMPED | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
| LB1624 | LABEL,LIFTING DEVICE (ON ROLLS) | 1.000 EA |
| HA4001A01SP | DRAIN PLUG, PLASTIC (MICRO PLAS) | 1.000 EA |
| HA4001A01SP | DRAIN PLUG, PLASTIC (MICRO PLAS) | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
| LB1624 | WARNING LABEL | 1.000 EA |
