18K079X050
300//250HP, 1785//1485RPM, 3PH, 60/50HZ, 449
Product Information Packet PDF
| Ship Weight | 2,423.000 LB |
|---|---|
| UPC | 781568869260 |
Specs
Frame
449TY
Frame Material
Iron
Frequency
60.00 Hz
Output @ Frequency
300.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
Haz Area Class and Group
CLI GP C,D; CLII GP F,G
Haz Area Division
Division I
Agency Approvals
UL
CSA
CSA
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
Flying Leads
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
328.000 A @ 460.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
95.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
328.0 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
G
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
No Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
6 @ 1 AWG
Motor Type
18160M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
54.25 IN
Power Factor
90
Product Family
Hazardous Location Motor
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1785 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Vibration Sensor Indicator
No Vibration Sensor
Haz Area Temp Code
T4
Nameplate
| NO. | TEMP CODE | T4 | ||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 18K079X050 | DE BRG | 6319 | |||||||||||||||||||||||||||||||||||||
| CAT.NO. | ODE BRG | 6314 | ||||||||||||||||||||||||||||||||||||||
| HP | 300//250 | GREASE | POLYREX EM | |||||||||||||||||||||||||||||||||||||
| VOLTS | 460//380 | MOTOR WEIGHT | 2423 | |||||||||||||||||||||||||||||||||||||
| AMPS | 330-328 | NEMA-NOM-EFF | 95 | |||||||||||||||||||||||||||||||||||||
| RPM | 1785//1485 | FL PF | 90 | |||||||||||||||||||||||||||||||||||||
| CYCLE | 60/50 | PH | 3 | CL | F | FRAME | 449TY | |||||||||||||||||||||||||||||||||
| SER.F. | 1.00 | DES | B | CODE | G | CC | ||||||||||||||||||||||||||||||||||
| SER. | BLANK | |||||||||||||||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||||||||||||
| NP0978XP | ||||||||||||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 300 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.0122 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
79° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
2473 LB-FT
Pull-Up Torque
1326 LB-FT
Locked-Rotor Torque
1473 LB-FT
Starting Current
2366 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 11.0 | 66.0 | 83.0 | 88.0 | 90.0 | 90.0 | 89.0 | 0.0 |
| Efficiency | 0.0 | 90.0 | 94.0 | 94.6 | 95.0 | 94.3 | 94.0 | 0.0 |
| Speed (RPM) | 1,800 | 1,796 | 1,791 | 1,788 | 1,784 | 1,778 | 1,771 | 0 |
| Line Amps | 83.00 | 141.00 | 204.00 | 266.00 | 328.00 | 403.00 | 482.00 | 0.00 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 18FN3000C04SP | 17.5 FAN 2.375 BORE PLASTIC ASSEMBLED | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 3.000 EA |
| MN408 | MANUAL AC MAINT & INSTR WAS MN-400 | 1.000 EA |
| LB1624 | LABEL,LIFTING DEVICE (ON ROLLS) | 1.000 EA |
| LB1624 | WARNING LABEL | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
