18G116Y134
450HP, 3560RPM, 3PH, 60HZ, 447TS, 18120M, ODP
Product Information Packet PDF
| Ship Weight | 2,500.000 LB |
|---|---|
| UPC | 781568488355 |
Specs
Enclosure
ODP
Frame
447TS
Frame Material
Iron
Frequency
60.00 Hz
Output @ Frequency
450.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
Haz Area Division
Not Applicable
Ambient Temperature
40 °C
Auxiliary Box
AUXILLARY BOX
Auxiliary Box Lead Termination
Flying Leads
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
472.000 A @ 460.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
95.4 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
472.0 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
G
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
No Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
12 @ 2 AWG
Motor Type
18120M
Mounting Arrangement
F1
Number of Poles
2
Overall Length
44.43 IN
Power Factor
92
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.15
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
3560 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
Both Bearings
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Nameplate
| CAT.NO. | SPEC. | 18G116Y134 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HP | 450 | RPM | 3560 | FRAME | 447TS | HZ | 60 | SER.F. | 1.15 | |||||||||||||||||||||||||||||||||||||||||||||||||
| VOLTS | 460 | AMPS | 472 | PHASE | 3 | TYPE | P | ENCL | ODP | |||||||||||||||||||||||||||||||||||||||||||||||||
| FL EFF | 95.4 | FL PF | 92 | CL | F | T RISE | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| DESIGN | B | CODE | G | DUTY | CONT | MX AMB | 40 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| DE BRG | 6319 | ODE BRG | 6314 | GREASE | POLYREX EM | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| WEIGHT | 2500 | S/N | MTG | F1 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| THERM-WDG | THERM-QTY | THERM-BRG | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| SPC-HTR-WATTS | HTR-V | SPC-HTR-QTY | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| BLANK | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NP1618 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 450 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.0106 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
62° C
Temp. Rise @ S.F. Load
73° C
Start Configuration
DOL
Break-Down Torque
1758 LB-FT
Pull-Up Torque
663 LB-FT
Locked-Rotor Torque
808 LB-FT
Starting Current
3382 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 6.0 | 77.0 | 89.0 | 92.0 | 93.0 | 92.0 | 92.0 | 92.0 |
| Efficiency | 0.0 | 93.4 | 95.3 | 95.6 | 95.6 | 95.3 | 94.9 | 95.4 |
| Speed (RPM) | 3,600 | 3,593 | 3,584 | 3,574 | 3,564 | 3,552 | 3,538 | 3,557 |
| Line Amps | 81.00 | 143.00 | 244.00 | 350.00 | 462.00 | 575.00 | 703.00 | 530.00 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| LB1624 | LABEL,LIFTING DEVICE (ON ROLLS) | 2.000 EA |
| LB1624 | WARNING LABEL | 1.000 EA |
| MN408 | MANUAL AC MAINT & INSTR WAS MN-400 | 1.000 EA |
| LB1624 | WARNING LABEL | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
