18G116W732
400HP, 3550RPM, 3PH, 60HZ, 447TS, 18116M, ODP
Product Information Packet PDF
| Ship Weight | 2,500.000 LB |
|---|---|
| UPC | 781568488331 |
Specs
Enclosure
ODP
Frame
447TS
Frame Material
Iron
Frequency
60.00 Hz
Output @ Frequency
400.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
Haz Area Division
Not Applicable
Ambient Temperature
40 °C
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Current @ Voltage
428.000 A @ 460.0 V
Design Code
B
Duty Rating
CONT
Efficiency @ 100% Load
95.4 %
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
428.0 a
Heater Indicator
No Heater
Insulation Class
F
KVA Code
A
Motor Lead Exit
Ko Box
Motor Lead Quantity/Wire Size
12 @ 2 AWG
Motor Type
18116M
Mounting Arrangement
F1
Number of Poles
2
Overall Length
44.43 IN
Power Factor
92
Product Family
General Purpose
Pulley End Bearing Type
Ball
Service Factor
1.15
Shaft Rotation
Reversible
Speed
3550 rpm
Motor Standards
NEMA
Starting Method
Wye Start - Delta Run
Thermal Device - Winding
None
Nameplate
| CAT.NO. | SPEC. | 18G116W732 | |||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HP | 400 | RPM | 3550 | FRAME | 447TS | ||||||||||||||||||||||||||||||||||||||||||
| HZ | 60 | SER.F. | 1.15 | ||||||||||||||||||||||||||||||||||||||||||||
| VOLTS | 460 | AMPS | 428 | PHASE | 3 | ||||||||||||||||||||||||||||||||||||||||||
| ENCL | ODP | TYPE | P | ||||||||||||||||||||||||||||||||||||||||||||
| FL EFF | 95.4 | FL PF | 92 | CL | F | ||||||||||||||||||||||||||||||||||||||||||
| T RISE | MX AMB | 40 | |||||||||||||||||||||||||||||||||||||||||||||
| DESIGN | B | CODE | A | DUTY | CONT | ||||||||||||||||||||||||||||||||||||||||||
| DE BRG | 6319 | ODE BRG | 6314 | GREASE | POLYREX EM | ||||||||||||||||||||||||||||||||||||||||||
| WEIGHT | 2500 | S/N | MTG | F1 | |||||||||||||||||||||||||||||||||||||||||||
| 127X0022 | |||||||||||||||||||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 400 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.0125 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
79° C
Temp. Rise @ S.F. Load
92° C
Start Configuration
DOL
Break-Down Torque
2716 LB-FT
Pull-Up Torque
1035 LB-FT
Locked-Rotor Torque
1327 LB-FT
Starting Current
2822 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 8.0 | 82.0 | 90.0 | 91.0 | 92.0 | 91.0 | 89.0 | 91.0 |
| Efficiency | 0.0 | 93.5 | 94.8 | 95.5 | 95.3 | 95.0 | 94.4 | 95.1 |
| Speed (RPM) | 3,600 | 3,588 | 3,576 | 3,563 | 3,549 | 3,535 | 3,518 | 3,541 |
| Line Amps | 75.00 | 160.00 | 240.00 | 332.00 | 424.00 | 534.00 | 649.00 | 490.00 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| LB1624 | LABEL,LIFTING DEVICE (ON ROLLS) | 2.000 EA |
| LB1624 | WARNING LABEL | 1.000 EA |
| MN408 | MANUAL AC MAINT & INSTR WAS MN-400 | 1.000 EA |
| LB1624 | WARNING LABEL | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
