17E179W055
1HP, 1725RPM, 3PH, 60HZ, 56J, 1724M, OPEN, F1, N
Product Information Packet PDF
| Ship Weight | 34.000 LB |
|---|---|
| UPC | 781568578056 |
Specs
Enclosure
ODP
Frame
56J
Frame Material
Steel
Frequency
60.00 Hz
Output @ Frequency
1.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
208.0 V @ 60 HZ
230.0 V @ 60 HZ
460.0 V @ 60 HZ
230.0 V @ 60 HZ
460.0 V @ 60 HZ
Agency Approvals
CSA
UR
CE
UR
CE
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
1.700 A @ 230.0 V
3.400 A @ 208.0 V
3.400 A @ 208.0 V
Design Code
B
Drip Cover
Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
77.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
1.7 a
Front Face Code
Drip Cover Mounting
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
B
Inverter Code
Not Inverter
KVA Code
L
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
No Locked Bearing
Motor Lead Exit
Terminal Panel Or Lead Hole
Motor Lead Termination
None
Motor Lead Quantity/Wire Size
9 @ 18 AWG
Motor Type
1724M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
13.08 IN
Power Factor
71
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
C-Face
Pulley Shaft Indicator
Ext Thread
Rodent Screen
None
RoHS Status
ROHS EXEMPT
Service Factor
1.15
Shaft Diameter
0.000 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1725 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Vibration Sensor Indicator
No Vibration Sensor
Nameplate
| CAT.NO. | ENCL | OPEN | ||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 17E179W055 | FRAME | 56J | |||||||||||||||||||||||||||||||||||
| HP | 1 | |||||||||||||||||||||||||||||||||||||
| VOLTS | 208-230/460 | |||||||||||||||||||||||||||||||||||||
| AMPS | 3.4/1.7 | |||||||||||||||||||||||||||||||||||||
| RPM | 1725 | |||||||||||||||||||||||||||||||||||||
| HZ | 60 | PH | 3 | CL | B | |||||||||||||||||||||||||||||||||
| SER.F. | 1.15 | DES | B | CODE | L | |||||||||||||||||||||||||||||||||
| FL EFF | 77 | PF | 71 | |||||||||||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||||||||||
| SF AMP | USABLE AT 208V | N/A | ||||||||||||||||||||||||||||||||||||
| S/N | ||||||||||||||||||||||||||||||||||||||
| MANUAL | N | AUTO | N | NONE | Y | |||||||||||||||||||||||||||||||||
| NP1203A | ||||||||||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 1 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
17.9 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
66° C
Temp. Rise @ S.F. Load
73° C
Start Configuration
DOL
Break-Down Torque
11.4 LB-FT
Pull-Up Torque
7.4 LB-FT
Locked-Rotor Torque
8.7 LB-FT
Starting Current
11.6 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 14.0 | 32.0 | 49.0 | 61.0 | 71.0 | 78.0 | 82.0 | 75.0 |
| Efficiency | 0.0 | 55.7 | 69.8 | 75.0 | 77.1 | 77.2 | 76.4 | 77.2 |
| Speed (RPM) | 1,798 | 1,781 | 1,766 | 1,749 | 1,729 | 1,708 | 1,685 | 1,716 |
| Line Amps | 1.20 | 1.30 | 1.30 | 1.50 | 1.70 | 1.90 | 2.20 | 1.80 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| HW4600B39SP | V-RING SLINGER 0.550 X 0.790 X .18 VITON | 1.000 EA |
| 34CB4501SP | TERMINAL BOX LID, STAMPED X (PLATED) | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
