17E145W297
.33HP, 1075RPM, 1PH, 60HZ, 48YZ, 1716C, OPAO, F
Product Information Packet PDF
| Ship Weight | 24.000 LB |
|---|---|
| UPC | 781568356517 |
Specs
Enclosure
OPAO
Frame
48YZ
Frame Material
Steel
Frequency
60.00 Hz
Output @ Frequency
.330 HP @ 60 HZ
Phase
1
Synchronous Speed @ Frequency
1200 RPM @ 60 HZ
Voltage @ Frequency
208.0 V @ 60 HZ
230.0 V @ 60 HZ
230.0 V @ 60 HZ
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Torsion Flex
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
2.100 A @ 208.0 V
Drip Cover
No Drip Cover
Duty Rating
CONT
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
2.1 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
B
Inverter Code
Not Inverter
KVA Code
B
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
No Locked Bearing
Motor Lead Exit
Lead Hole
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
8 @ 18 AWG
Motor Type
1716C
Mounting Arrangement
F1
Number of Poles
6
Overall Length
12.30 IN
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Multiple Flats
Rodent Screen
None
Service Factor
1.00
Shaft Diameter
0.000 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible: Connected Standard
Shaft Slinger Indicator
No Slinger
Speed
1075 rpm
Speed Code
3 Speed Tapped Winding
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1 Location
WG
Nameplate
| CAT.NO. | ENCL | OPAO | ||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 17E145W297 | FRAME | 48YZ | |||||||||||||||||||||||||||||
| HP | .33 | |||||||||||||||||||||||||||||||
| VOLTS | 208-230 | |||||||||||||||||||||||||||||||
| AMPS | 2.1 | |||||||||||||||||||||||||||||||
| RPM | 1075 | |||||||||||||||||||||||||||||||
| HZ | 60 | PH | 1 | CL | B | |||||||||||||||||||||||||||
| SER.F. | 1.00 | DES | - | CODE | B | |||||||||||||||||||||||||||
| FL EFF | PF | |||||||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||||
| SF AMP | USABLE AT 208V | N/A | ||||||||||||||||||||||||||||||
| SER. | ||||||||||||||||||||||||||||||||
| MANUAL | AUTO | NONE | ||||||||||||||||||||||||||||||
| 6MFD/370VAC | ||||||||||||||||||||||||||||||||
| NP1203A13 | ||||||||||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
