16E315W353G1
100HP, 3570RPM, 3PH, 60HZ, 405TSC, 1668M, TEFC
Product Information Packet PDF
| Ship Weight | 1,110.000 LB |
|---|
Specs
Enclosure
TEFC
Frame
405TSC
Frame Material
Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
100.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
380.0 V @ 60 HZ
Haz Area Division
Not Applicable
Agency Approvals
CSA
CSA EEV
UR
CSA EEV
UR
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
132.000 A @ 380.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
94.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
132.0 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Ready
KVA Code
H
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
3 @ 2 AWG
Motor Type
1668M
Mounting Arrangement
W12
Number of Poles
2
Overall Length
35.03 IN
Power Factor
91
Product Family
Wash Down Cast Iron Motor
Pulley End Bearing Type
Ball
Pulley Face Code
C-Face
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.00
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
3570 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | ||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 16E315W353G1 | |||||||||||||||||||||||
| HP | 100 | |||||||||||||||||||||||
| VOLTS | 380 | |||||||||||||||||||||||
| AMP | 132 | |||||||||||||||||||||||
| RPM | 3570 | |||||||||||||||||||||||
| FRAME | 405TSC | HZ | 60 | PH | 3 | |||||||||||||||||||
| SER.F. | 1.00 | CODE | H | DES | B | CL | F | |||||||||||||||||
| NEMA-NOM-EFF | 94.5 | PF | 91 | |||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||
| CC | USABLE AT 208V | N/A | ||||||||||||||||||||||
| DE | 6313 | ODE | 6313 | |||||||||||||||||||||
| ENCL | TEFC | SN | ||||||||||||||||||||||
| NP1267E | ||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 1.000 EA |
| LB1624 | LABEL,LIFTING DEVICE (ON ROLLS) | 1.000 EA |
| HA4001A01SP | DRAIN PLUG, PLASTIC (MICRO PLAS) | 1.000 EA |
| LB1624 | WARNING LABEL | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
