14P024X168H2
40HP, 1180RPM, 3PH, 60HZ, 365T, 1462M, XPFC, F1
Product Information Packet PDF
| Ship Weight | 992.000 LB |
|---|
Specs
Frame
365T
Frame Material
Iron
Frequency
60.00 Hz
Output @ Frequency
40.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1200 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
Haz Area Division
Not Applicable
Agency Approvals
UL
CSA
CSA
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
49.000 A @ 460.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
93.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
49.0 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
Heater Included, Special
Insulation Class
B
Inverter Code
Not Inverter
KVA Code
G
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
3 @ 6 AWG
Motor Type
1462M
Mounting Arrangement
F1
Number of Poles
6
Overall Length
33.25 IN
Power Factor
82
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.00
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1180 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Vibration Sensor Indicator
No Vibration Sensor
Haz Area Temp Code
T4
Nameplate
| NO. | TEMP CODE | T4 | ||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 14P024X168H2 | DE BRG | 6313 | |||||||||||||||||||||||||||||||||||||
| CAT.NO. | ODE BRG | 6312 | ||||||||||||||||||||||||||||||||||||||
| HP | 40 | GREASE | POLYREX EM | |||||||||||||||||||||||||||||||||||||
| VOLTS | 460 | MOTOR WEIGHT | 992 | |||||||||||||||||||||||||||||||||||||
| AMPS | 49 | NEMA-NOM-EFF | 93 | |||||||||||||||||||||||||||||||||||||
| RPM | 1180 | FL PF | 82 | |||||||||||||||||||||||||||||||||||||
| CYCLE | 60 | PH | 3 | CL | B | FRAME | 365T | |||||||||||||||||||||||||||||||||
| SER.F. | 1.00 | DES | B | CODE | G | CC | ||||||||||||||||||||||||||||||||||
| SER. | BLANK | |||||||||||||||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||||||||||||
| NP0978XP | ||||||||||||||||||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| LB1624 | LABEL,LIFTING DEVICE (ON ROLLS) | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
| LB1624 | WARNING LABEL | 1.000 EA |
