14M060W660G1
22.5/16.9KW, 1160/870RPM, 3PH, 60HZ, 364TZ
Product Information Packet PDF
| Ship Weight | 661.387 LB |
|---|
Specs
Frame Material
Iron
Frequency
60.00 Hz
Output @ Frequency
16.900 KW @ 60 HZ
22.500 KW @ 60 HZ
22.500 KW @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1200 RPM @ 60 HZ
900 RPM @ 60 HZ
900 RPM @ 60 HZ
Voltage @ Frequency
208.0 V @ 60 HZ
Haz Area Division
Not Applicable
Ambient Temperature
50 °C
Current @ Voltage
92.000 A @ 208.0 V
Design Code
B
Duty Rating
CONT
High Voltage Full Load Amps
72.0 a
Insulation Class
F
KVA Code
G
Motor Lead Quantity/Wire Size
6 @ 6 AWG
Motor Type
1468M
Mounting Arrangement
F2
Number of Poles
6
8
8
Service Factor
1.00
Speed
1160 rpm
870 rpm
870 rpm
Nameplate
| SPEC. | 14M060W660G1 | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NP1258 | ||||||||||||||||||
| FRONT | 6312 | |||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PULLEY | 6313 | |||||||||||||||||||
| LUBRICATE WITH | ||||||||||||||||||||
| GREASE | CHEVRON SRI-2 | |||||||||||||||||||
| NP0090 | ||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| HA1005A08SP | 314-34 NEOPRENE SLINGER | 1.000 EA |
| 14GS1003 | GASKET CONDUIT BOX LID, NEOP | 1.000 EA |
| LB1624 | LABEL,LIFTING DEVICE (ON ROLLS) | 1.000 EA |
| HA4001A01SP | DRAIN PLUG, PLASTIC (MICRO PLAS) | 1.000 EA |
| HA4001A01SP | DRAIN PLUG, PLASTIC (MICRO PLAS) | 1.000 EA |
| LB1624 | WARNING LABEL | 1.000 EA |
