12E894X808G1
30KW, 2950RPM, 3PH, 50HZ, D200M, 1264M, TEFC, B
Product Information Packet PDF
Ship Weight | 608.476 LB |
---|---|
UPC | 781568493922 |
Specs
Enclosure
TEFC
Frame
D200M
Frame Material
Iron
Frequency
50.00 Hz
Output @ Frequency
30.000 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
3000 RPM @ 50 HZ
Voltage @ Frequency
415.0 V @ 50 HZ
380.0 V @ 50 HZ
380.0 V @ 50 HZ
Haz Area Division
Not Applicable
Agency Approvals
CE
CSA
UR
CSA
UR
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
49.000 A @ 415.0 V
53.000 A @ 380.0 V
53.000 A @ 380.0 V
Design Code
N
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
94.1 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
49.0 a
Frame Prefix
D
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Ready
KVA Code
H
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box W/Term Block
Motor Lead Termination
Ring Terminals
Motor Lead Quantity/Wire Size
6 @ 8 AWG
Motor Type
1264M
Mounting Arrangement
B3
Number of Poles
2
Overall Length
29.33 IN
Power Factor
88
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Tapped & Key
Rodent Screen
None
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
2950 rpm
Speed Code
Single Speed
Motor Standards
IEC
Starting Method
Wye Start - Delta Run
Thermal Device - Bearing
None
Thermal Device - Winding
Thermistor
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
CAT NO | |||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPEC. | 12E894X808G1 | ||||||||||||||||||||||||||||||||
KW | 30KW | PH | 3 | ||||||||||||||||||||||||||||||
VOLTS DELTA | 380-415 | ||||||||||||||||||||||||||||||||
AMP | 53-49 | ||||||||||||||||||||||||||||||||
R/MIN | 2950 | WEIGHT | 276 KG | ||||||||||||||||||||||||||||||
FRAME | D200M | HZ | 50 | I.P. | |||||||||||||||||||||||||||||
SER.F. | 1.00 | CODE | H | DES | N | CL | F | ||||||||||||||||||||||||||
IEC EFF | 94.1 | ||||||||||||||||||||||||||||||||
COS | 88 | ||||||||||||||||||||||||||||||||
RATING | 40C AMB-CONT | MTG | B3 | ||||||||||||||||||||||||||||||
DE BRG | 6312 | ODE | 6311 | ||||||||||||||||||||||||||||||
ENCL | TEFC | SN | |||||||||||||||||||||||||||||||
BLANK | |||||||||||||||||||||||||||||||||
NP2157L |
Parts
Part Number | Description | Quantity |
---|---|---|
12FH1002SP | FAN COVER, CAST | 1.000 EA |
LB1624 | WARNING LABEL | 1.000 EA |
MN416A01 | TAG-INSTAL-MAINT no wire (2400 bx)4/22 | 1.000 EA |