Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
111
20C 2P BUFFER
Product Information Packet PDF
| Ship Weight | 20.000 LB |
|---|---|
| UPC | 781568127445 |
Specs
Catalog Number
111
Enclosure
TENV
Frame Material
Steel
Frequency
60.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Oil Capacitor Start and Run
Nameplate Output
.33
Number of Poles
2
2
2
Output @ Frequency
.330 HP @ 60 HZ
Phase
1
1
1
Shaft Diameter
0.500 IN
0.500 IN
0.500 IN
Speed
3600 rpm
3600 rpm
3600 rpm
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage
115 V
Voltage @ Frequency
115.0 V @ 60 HZ
Ambient Temperature
25 °C
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Current @ Voltage
4.200 A @ 115.0 V
Design Code
-
Duty Rating
CONT
Feedback Device
NO FEEDBACK
Heater Indicator
No Heater
Insulation Class
B
KVA Code
-
Motor Lead Quantity/Wire Size
4 @ 18 AWG
Motor Type
3420C
Mounting Arrangement
F1
Overall Length
19.04 IN
Product Family
Buffer
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Rotation
Fixed Opposite Standard
Shaft Slinger Indicator
No Slinger
Speed Code
Single Speed
Starting Method
Direct on line
Thermal Device - Winding
None
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | 111 | |||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HP | .33 | VOLTS | 115 | |||||||||||||||||||||||||||||||||
| PHASE | 1 | AMPS | 4.2 | |||||||||||||||||||||||||||||||||
| HZ | 60 | RPM | 3600 | |||||||||||||||||||||||||||||||||
| SER.NO | ||||||||||||||||||||||||||||||||||||
| SPEC. | G7-0429-0030G1 | |||||||||||||||||||||||||||||||||||
| BLANK | ||||||||||||||||||||||||||||||||||||
| NP3352L | ||||||||||||||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| SP9000SP | 80600BJ A-H OR 1520237-2 TYCO;2PST,125/2 | 1.000 EA |
| RM1005A01SP | BUMPER- #2089 (R-R CO) | 4.000 EA |
| XY5020A12SP | 1/2-20 NUT R.H. HEX (NF) | 1.000 EA |
| XY5020A62SP | 1/2-20 NUT L.H. HEX (NF)X | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
Accessories
| Part Number | Description | List Price |
|---|---|---|
| GA16E | PEDESTAL LIGHT INDUSTRIAL,STEEL | 546.00 USD |
| GA16 | PEDESTAL INDUSTRIAL, CAST IRON 6" - 10" | 838.00 USD |
| GA14 | PEDESTAL FABRICATED STEEL W/SHELVES | 677.00 USD |
| A65 | 6" COTTON BUFFING WHEEL 1/2" BORE | 53.00 USD |
| BQ1-015-CC | 1PH Brake, NEMA 1,110-125 VAC, 50/60Hz | 4,168.00 USD |
| BQ1-015-CP | 1PH Brake, Panel 110-125 VAC, 50/60 Hz |
