10E154Y51G1
25HP, 1760RPM, 3PH, 60HZ, 284T, 1044M, TEFC, F1
Product Information Packet PDF
| Ship Weight | 425.000 LB |
|---|
Specs
Enclosure
TEFC
Frame
284T
Frame Material
Iron
Frequency
60.00 Hz
Output @ Frequency
25.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
480.0 V @ 60 HZ
Haz Area Division
Not Applicable
Agency Approvals
CSA
UR
UR
Ambient Temperature
40 °C
Auxiliary Box
AUXILLARY BOX
Auxiliary Box Lead Termination
Flying Leads
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
29.000 A @ 480.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
91.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
29.0 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
Heater Included, 115 V
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
G
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
3 @ 10 AWG
Motor Type
1044M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
27.56 IN
Power Factor
85
Product Family
Chemical Processing (Not DC)
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.15
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1760 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | |||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 10E154Y51G1 | ||||||||||||||||||
| HP | 25 | ||||||||||||||||||
| VOLTS | 480 | ||||||||||||||||||
| AMP | 29 | ||||||||||||||||||
| RPM | 1760 | ||||||||||||||||||
| FRAME | 284T | HZ | 60 | PH | 3 | ||||||||||||||
| SER.F. | 1.15 | CODE | G | DES | B | CL | F | ||||||||||||
| NEMA-NOM-EFF | 91 | PF | 85 | ||||||||||||||||
| RATING | 40C AMB-CONT | ||||||||||||||||||
| CC | 010A | ||||||||||||||||||
| DE | 6311 | ODE | 6309 | ||||||||||||||||
| ENCL | TEFC | SN | |||||||||||||||||
| NP1258 | |||||||||||||||||||
| FRONT | 6309 | |||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PULLEY | 6311 | |||||||||||||||||||
| LUBRICATE WITH | CHEVRON SRI-2 | |||||||||||||||||||
| GREASE | POLYREX EM | |||||||||||||||||||
| NP0090 | ||||||||||||||||||||
Performance
Performance at 480 V, 60 Hz, 25 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.364 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
70° C
Temp. Rise @ S.F. Load
82° C
Start Configuration
DOL
Break-Down Torque
230 LB-FT
Pull-Up Torque
135 LB-FT
Locked-Rotor Torque
172 LB-FT
Starting Current
190 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 8.0 | 52.0 | 73.0 | 81.0 | 85.0 | 85.0 | 85.0 | 85.0 |
| Efficiency | 0.0 | 85.5 | 90.6 | 91.7 | 91.6 | 90.9 | 89.9 | 91.2 |
| Speed (RPM) | 1,799 | 1,793 | 1,786 | 1,779 | 1,771 | 1,761 | 1,751 | 1,765 |
| Line Amps | 11.80 | 14.30 | 18.40 | 23.60 | 29.00 | 36.20 | 43.50 | 33.76 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 09GS1010 | GASKET, DWG, LEADWIRE SEPERATOR | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 3.000 EA |
| 14GS1003 | GASKET CONDUIT BOX LID, NEOP | 1.000 EA |
| LB1624 | LABEL,LIFTING DEVICE (ON ROLLS) | 1.000 EA |
| HA4001A01SP | DRAIN PLUG, PLASTIC (MICRO PLAS) | 1.000 EA |
| HA4001A01SP | DRAIN PLUG, PLASTIC (MICRO PLAS) | 1.000 EA |
| LB1624 | WARNING LABEL | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
