VJMM4108T
30HP, 3510RPM, 3PH, 60HZ, 286JM, 0942M, TEFC, F
Product Information Packet PDF
| Ship Weight | 310.000 LB |
|---|---|
| UPC | 781568369982 |
Specs
Enclosure
TEFC
Frame
286JM
Frame Material
Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
30.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
230.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Division
Not Applicable
Agency Approvals
CSA
UR
UR
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
N
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
34.000 A @ 460.0 V
68.000 A @ 230.0 V
76.000 A @ 208.0 V
68.000 A @ 230.0 V
76.000 A @ 208.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
91.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
34.0 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
G
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 10 AWG
Motor Type
0942M
Mounting Arrangement
F1
Number of Poles
2
Overall Length
25.07 IN
Power Factor
91
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
C-Face
Pulley Shaft Indicator
Tapped & Key
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
1.375 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
3510 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | VJMM4108T | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 09G238Y898G1 | |||||||||||||||||||||||||||||
| HP | 30 | |||||||||||||||||||||||||||||
| VOLTS | 230/460 | |||||||||||||||||||||||||||||
| AMP | 68/34 | |||||||||||||||||||||||||||||
| RPM | 3510 | |||||||||||||||||||||||||||||
| FRAME | 286JM | HZ | 60 | PH | 3 | |||||||||||||||||||||||||
| SER.F. | 1.15 | CODE | G | DES | A | CLASS | F | |||||||||||||||||||||||
| NEMA-NOM-EFF | 91 | PF | 91 | |||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||
| CC | 010A | |||||||||||||||||||||||||||||
| DE | 6312 | ODE | 6208 | |||||||||||||||||||||||||||
| ENCL | TEFC | SN | ||||||||||||||||||||||||||||
| NP1256L | ||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 25 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.314 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
76° C
Temp. Rise @ S.F. Load
101° C
Start Configuration
DOL
Break-Down Torque
162.8 LB-FT
Pull-Up Torque
57.3 LB-FT
Locked-Rotor Torque
82.9 LB-FT
Starting Current
234.3 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 9.0 | 58.0 | 78.0 | 85.0 | 89.0 | 90.0 | 90.0 | 90.0 |
| Efficiency | 0.0 | 85.6 | 90.5 | 91.4 | 91.2 | 90.4 | 89.3 | 90.7 |
| Speed (RPM) | 3,599 | 3,582 | 3,564 | 3,545 | 3,526 | 3,504 | 3,480 | 3,513 |
| Line Amps | 9.45 | 11.70 | 16.60 | 22.40 | 28.90 | 35.80 | 43.50 | 33.00 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 10CB3000SP | KOBX, CAST W/2.00 LEAD HOLE | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
| 09EP1100A14SP | ENDPLATE, MACH | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
| 09FH4000SP | 309 FH - BLACK PRIMER | 1.000 EA |
| 10CB3500SP | CONDUIT BOX LID, CAST | 1.000 EA |
| 51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 2.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2400 bx)4/22 | 1.000 EA |
| LB1624 | WARNING LABEL | 1.000 EA |
