09F369Z496H1
15//10HP, 1765//1470RPM, 3PH, 60//50HZ, 254T
Product Information Packet PDF
| Ship Weight | 344.000 LB |
|---|---|
| UPC | 781568489840 |
Specs
Enclosure
TEFC
Frame
254T
Frame Material
Iron
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
15.000 HP @ 60 HZ
10.000 HP @ 50 HZ
10.000 HP @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
1800 RPM @ 60 HZ
1800 RPM @ 60 HZ
Voltage @ Frequency
380.0 V @ 50 HZ
460.0 V @ 60 HZ
190.0 V @ 50 HZ
230.0 V @ 60 HZ
460.0 V @ 60 HZ
190.0 V @ 50 HZ
230.0 V @ 60 HZ
Haz Area Division
Not Applicable
Agency Approvals
UL
CSA
CSA
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
15.000 A @ 380.0 V
18.000 A @ 460.0 V
30.000 A @ 190.0 V
36.000 A @ 230.0 V
18.000 A @ 460.0 V
30.000 A @ 190.0 V
36.000 A @ 230.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
91.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
15.0 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
G
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 12 AWG
Motor Type
0936M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
25.50 IN
Power Factor
85
Product Family
General Purpose
Pulley End Bearing Type
Sealed Bearing
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS COMPLIANT
Service Factor
1.15
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1470 rpm
1765 rpm
1765 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Haz Area Temp Code
T3C
Nameplate
| NO. | TEMP CODE | T3C | ||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 09F369Z496H1 | DE BRG | 6309 | |||||||||||||||||||||||||||||||||||||
| CAT.NO. | ODE BRG | 6208 | ||||||||||||||||||||||||||||||||||||||
| HP | 15//10 | GREASE | POLYREX EM | |||||||||||||||||||||||||||||||||||||
| VOLTS | 230/460//190/380 | MOTOR WEIGHT | 344 | |||||||||||||||||||||||||||||||||||||
| AMPS | 36/18//30/15 | NEMA-NOM-EFF | 91 | |||||||||||||||||||||||||||||||||||||
| RPM | 1765//1470 | FL PF | 85 | |||||||||||||||||||||||||||||||||||||
| CYCLE | 60//50 | PH | 3 | CL | F | FRAME | 254T | |||||||||||||||||||||||||||||||||
| SER.F. | 1.15 | DES | B | CODE | G | CC | 010A | |||||||||||||||||||||||||||||||||
| SER. | ||||||||||||||||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||||||||||||
| USABLE AT 208V | N/A | |||||||||||||||||||||||||||||||||||||||
| NP0977XP | ||||||||||||||||||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 09FN3001C01SP | EXTERNAL FAN, PLASTIC (COMES W/SCREW FRO | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2400 bx)4/22 | 1.000 EA |
| LB1624 | WARNING LABEL | 1.000 EA |
