05E943W625G1
1HP, 1750RPM, 3PH, 60HZ, 145TC, 0524M, TEFC, F1
Product Information Packet PDF
| Ship Weight | 67.000 LB |
|---|
Specs
Enclosure
TEFC
Frame
145TC
Frame Material
Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
1.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
575.0 V @ 60 HZ
Haz Area Division
Division II
Agency Approvals
CSA
CSA EEV
UR
CSA EEV
UR
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
1.100 A @ 575.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
85.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
1.1 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Ready
KVA Code
L
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
3 @ 18 AWG
Motor Type
0524M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
13.38 IN
Power Factor
77
Product Family
Chem Process S/P 32-8 IEEE 841
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
0.875 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1750 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Haz Area Temp Code
T3
Nameplate
| CAT.NO. | |||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 05E943W625G1 | ||||||||||||||||||||||
| HP | 1 | T. CODE | T3 | ||||||||||||||||||||
| VOLTS | 575 | ||||||||||||||||||||||
| AMP | 1.1 | ||||||||||||||||||||||
| RPM | 1750 | ||||||||||||||||||||||
| FRAME | 145TC | HZ | 60 | PH | 3 | ||||||||||||||||||
| SER.F. | 1.15 | CODE | L | DES | B | CL | F | ||||||||||||||||
| NEMA-NOM-EFF | 85.5 | PF | 77 | ||||||||||||||||||||
| CC | 010A | ||||||||||||||||||||||
| RATING | 40C AMB-CONT | ||||||||||||||||||||||
| DE | 6205 | ODE | 6205 | ||||||||||||||||||||
| ENCL | TEFC | SN | |||||||||||||||||||||
| 10:1 CT PWM TYPE | |||||||||||||||||||||||
| NP2162E | |||||||||||||||||||||||
| SPEC. | 05E943W625G1 | ||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MOTOR WEIGHT | 67 | # OF ROTOR BARS | 28 | ||||||||||||||||||||||||||||||||||||
| GREASE | POLYREX EM | ||||||||||||||||||||||||||||||||||||||
| MAX. KVAR | .30 | # OF STATOR SLOTS | 36 | ||||||||||||||||||||||||||||||||||||
| BLANK | |||||||||||||||||||||||||||||||||||||||
| HTR-VOLTS | N/A | HTR-AMPS | N/A | ||||||||||||||||||||||||||||||||||||
| MAX. SPACE HEATER TEMP. | N/A | ||||||||||||||||||||||||||||||||||||||
| NP2113E | |||||||||||||||||||||||||||||||||||||||
Performance
Performance at 575 V, 60 Hz, 1 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
20.3 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
23° C
Temp. Rise @ S.F. Load
27° C
Start Configuration
DOL
Break-Down Torque
12.8 LB-FT
Pull-Up Torque
8.44 LB-FT
Locked-Rotor Torque
10.8 LB-FT
Starting Current
9.95 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 9.0 | 35.0 | 57.0 | 69.0 | 78.0 | 80.0 | 82.0 | 79.0 |
| Efficiency | 0.0 | 78.0 | 84.6 | 86.5 | 86.6 | 86.0 | 84.6 | 86.2 |
| Speed (RPM) | 1,799 | 1,786 | 1,774 | 1,761 | 1,746 | 1,730 | 1,712 | 1,736 |
| Line Amps | 0.63 | 0.71 | 0.79 | 0.95 | 1.11 | 1.35 | 1.59 | 1.25 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 51XW2520A12 | SCREW, HEX SER SLT HD, ZN, 1/4-20 X .75 | 2.000 EA |
| LB1624 | LABEL,LIFTING DEVICE (ON ROLLS) | 1.000 EA |
| 35FN3002A05SP | EXFN, PLASTIC, 6.376 OD, .638 ID | 1.000 EA |
| LB1624 | WARNING LABEL | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
