Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
031557
140DBSS-25-MA-230/460 VAC
Ship Weight | 15.240 LB |
---|---|
UPC | 782475761852 |
Specs
Bore Size
0.87500 IN
Motor Frame
140TC
Configuration
DOUBLE C-FACE
Voltage Rating
208-230/460 VAC
Enclosure
STANDARD
Frequency
60.00 Hz
Shaft Attachment
Finished bore
Product Type
D-SERIES BRAKES
Static Torque
25.00 lb-ft
Nameplate
PART NO | MODEL NO | TORQUE | ||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
031557 | DBSS- | 25/LB-FT | ||||||||||||||||||||||||||||||||||||||||||||||||||||
LOW/HIGH VOLT | HZ | AMPS | STANDARD | |||||||||||||||||||||||||||||||||||||||||||||||||||
208-230/460 VAC | 50/60 | .14 | 45BK0600B02 | |||||||||||||||||||||||||||||||||||||||||||||||||||
240/480 VAC | 60 | .14 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
220/440 VAC | 50 | .13 | DATE CODE | |||||||||||||||||||||||||||||||||||||||||||||||||||
230 VDC | .14 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
NP2862 |
Parts
Part Number | Description | Quantity |
---|---|---|
031283 | 240/480 V COIL VERTICAL | 1.000 EA |
031582 | FRIC DSC COMP 061-3201 | 1.000 EA |
031588 | WAVE SPRING WHITE 25FTLB | 1.000 EA |