031122
140DBSS-10-MA-24 VDC
Ship Weight | 13.300 LB |
---|---|
UPC | 782475762194 |
Specs
Bore Size
0.87500 IN
Motor Frame
140TC
Configuration
DOUBLE C-FACE
Voltage Rating
24 VDC
Enclosure
STANDARD
Shaft Attachment
Finished bore
Product Type
D-SERIES BRAKES
Static Torque
10.00 lb-ft
Nameplate
PART NO | MODEL NO | TORQUE | ||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
031122 | 140 DBSS | 10/LB-FT | ||||||||||||||||||||||||||||||||||||||||||||||||||||
VOLT | HZ | AMPS | STANDARD | |||||||||||||||||||||||||||||||||||||||||||||||||||
24 VDC | 1.14 | 45BK0300B08 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
DATE CODE | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
NP2862A01 |
Parts
Part Number | Description | Quantity |
---|---|---|
031582 | FRIC DSC COMP 061-3201 | 1.000 EA |