Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
029923
IPB-650 FLG BRK O.M. 24V TL
| Ship Weight | 11.000 LB |
|---|---|
| UPC | 782475628582 |
Specs
Bushing Size
1610
Configuration
IPB FLANGE MOUNTED BRAKE
Voltage Rating
24 VDC
Product Size
650
Shaft Attachment
TL bushed
Product Type
SHAFT MOUNTED CLUTCHES & BRAKE
SHAFT MOUNTED CLUTCHES & BRAKE
SHAFT MOUNTED CLUTCHES & BRAKE
Static Torque
100.00 lb-ft
Nameplate
| SPEC NO. | 029923 | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DATE CODE | |||||||||||||||
| BALDOR | |||||||||||||||
| VOLTS | 24 VDC | ||||||||||||||
| TORQUE | 100 | ||||||||||||||
| BEARING SERIES | |||||||||||||||
| NP2867A01 | |||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| PK3681 | INSTAPAK QK RT, 1=150 PCS | 2.000 EA |
