Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
029905
IPB-650 FLG BK 90V T-L
| Ship Weight | 11.000 LB |
|---|---|
| UPC | 782475628841 |
Specs
Bore Size
0.62500 IN
Bushing Size
1610
Configuration
IPB FLANGE MOUNTED BRAKE
Voltage Rating
90 VDC
Product Size
650
Shaft Attachment
TL bushed
Product Type
SHAFT MOUNTED CLUTCHES & BRAKE
SHAFT MOUNTED CLUTCHES & BRAKE
SHAFT MOUNTED CLUTCHES & BRAKE
Static Torque
100.00 lb-ft
