Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
029904
IPB-475 FLG BK 90V T-L
| Ship Weight | 6.000 LB |
|---|---|
| UPC | 782475628704 |
Specs
Bore Size
0.50000 IN
Bushing Size
1008
Configuration
IPB FLANGE MOUNTED BRAKE
Voltage Rating
90 VDC
Product Size
475
Shaft Attachment
TL bushed
Product Type
SHAFT MOUNTED CLUTCHES & BRAKE
SHAFT MOUNTED CLUTCHES & BRAKE
SHAFT MOUNTED CLUTCHES & BRAKE
Static Torque
34.00 lb-ft
