Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
029902
IPB-375 FLG BK 90V 3/4
| Ship Weight | 4.000 LB |
|---|---|
| UPC | 782475628735 |
Specs
Bore Size
0.75000 IN
Configuration
IPB FLANGE MOUNTED BRAKE
Voltage Rating
90 VDC
Product Size
375
Shaft Attachment
Finished bore
Product Type
SHAFT MOUNTED CLUTCHES & BRAKE
SHAFT MOUNTED CLUTCHES & BRAKE
SHAFT MOUNTED CLUTCHES & BRAKE
Static Torque
22.00 lb-ft
Nameplate
| SPEC NO. | 029902 | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DATE CODE | |||||||||||||||
| BALDOR | |||||||||||||||
| VOLTS | 90 VDC | ||||||||||||||
| TORQUE | 22 | ||||||||||||||
| BEARING SERIES | |||||||||||||||
| NP2867A01 | |||||||||||||||
