English
English
français (Canada)
Go

029900

IPB-375 FLG BK 90V 1/2
Ship Weight 4.000 LB
UPC 782475628797

Specs

Bore Size 0.50000 IN
Configuration IPB FLANGE MOUNTED BRAKE
Voltage Rating 90 VDC
Product Size 375
Shaft Attachment Finished bore
Product Type SHAFT MOUNTED CLUTCHES & BRAKE
SHAFT MOUNTED CLUTCHES & BRAKE
Static Torque 22.00 lb-ft

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.