Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
029406
140DBES-10-MA-115/230 VAC
| Ship Weight | 14.500 LB |
|---|---|
| UPC | 782475826636 |
Nameplate
| PART NO | MODEL NO | TORQUE | ||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 029406 | DBES- | 10/LB-FT | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| LOW/HIGH VOLT | HZ | AMPS | STANDARD | |||||||||||||||||||||||||||||||||||||||||||||||||||
| 115/208-230 VAC | 50/60 | .28 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 133/265 VAC | 60 | .31 | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| 110-125 VDC | .28 | DATE CODE | ||||||||||||||||||||||||||||||||||||||||||||||||||||
| NP2862 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| SPEC. NO. | 029406 | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DATE CODE | |||||||||||||||
| BALDOR | |||||||||||||||
| VOLTS | 115/208-230 VAC | ||||||||||||||
| TORQUE | 10 | ||||||||||||||
| BEARING SERIES | |||||||||||||||
| NP2867 | |||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 031582 | FRIC DSC COMP 061-3201 | 1.000 EA |
