Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
028920
DMCBO-100 BK ONLY MOD 90
Ship Weight | 9.580 LB |
---|---|
UPC | 782475569236 |
Specs
Bore Size
0.62500 IN
Motor Frame
56C
Configuration
C-FACE BRAKE ONLY
Voltage Rating
90 VDC
Product Size
100
Shaft Attachment
Finished bore
Product Type
CLUTCH-BRAKE MODULES
Static Torque
34.00 lb-ft
Drawings
CAD File
Nameplate
SPEC NO. | 028920 | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
DATE CODE | |||||||||||||||
BALDOR | |||||||||||||||
VOLTS | 90 VDC | ||||||||||||||
TORQUE | 34 | ||||||||||||||
BEARING SERIES | |||||||||||||||
NP2867A01 |
Parts
Part Number | Description | Quantity |
---|---|---|
PK3681 | INSTAPAK QK RT, 1=150 PCS | 2.000 EA |