Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
028851
DMCCO-50 CLTCH MODL 6V
Ship Weight | 9.900 LB |
---|---|
UPC | 782475822577 |
Specs
Bore Size
0.62500 IN
Motor Frame
56C
Configuration
C-FACE CLUTCH ONLY
Voltage Rating
6 VDC
Product Size
50
Shaft Attachment
Finished bore
Product Type
CLUTCH-BRAKE MODULES
Static Torque
22.00 lb-ft
Drawings
CAD File