Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
028785
DMCCB-256 CL/BRK 90V
| Ship Weight | 50.000 LB |
|---|---|
| UPC | 782475822683 |
Specs
Bore Size
1.37500 IN
Motor Frame
210TC
Configuration
C-FACE CLUTCH & BRAKE
Voltage Rating
90 VDC
Product Size
256
Shaft Attachment
Finished bore
Product Type
CLUTCH-BRAKE MODULES
CLUTCH-BRAKE MODULES
CLUTCH-BRAKE MODULES
Static Torque
100.00 lb-ft
Nameplate
| SPEC NO. | 028785 | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DATE CODE | |||||||||||||||
| BALDOR | |||||||||||||||
| VOLTS | 90 VDC | ||||||||||||||
| TORQUE | 100 | ||||||||||||||
| BEARING SERIES | |||||||||||||||
| NP2867A01 | |||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 421029 | RETAINING RING BS TD-TDT-TXT7 | 1.000 EA |
| PK3681 | INSTAPAK QK RT, 1=150 PCS | 2.000 EA |
