Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
028761
DMCCB-50 CL/BK MOD 6 VLT
| Ship Weight | 11.800 LB |
|---|---|
| UPC | 782475822249 |
Specs
Bore Size
0.62500 IN
Motor Frame
56C
Configuration
C-FACE CLUTCH & BRAKE
Voltage Rating
6 VDC
Product Size
50
Shaft Attachment
Finished bore
Product Type
CLUTCH-BRAKE MODULES
CLUTCH-BRAKE MODULES
CLUTCH-BRAKE MODULES
Static Torque
22.00 lb-ft
Nameplate
| SPEC NO. | 028761 | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DATE CODE | |||||||||||||||
| BALDOR | |||||||||||||||
| VOLTS | 6 VDC | ||||||||||||||
| TORQUE | 22 | ||||||||||||||
| BEARING SERIES | |||||||||||||||
| NP2867A01 | |||||||||||||||
