Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
028343
DMSCO-210 24V BSE MT
Ship Weight | 27.000 LB |
---|---|
UPC | 782475686391 |
Specs
Bore Size
1.12500 IN
Configuration
BASE MOUNT CLUTCH ONLY
Voltage Rating
24 VDC
Product Size
210
Shaft Attachment
Finished bore
Product Type
CLUTCH-BRAKE MODULES
Drawings
CAD File