English
English
français (Canada)
Go

028326

DMCBX-210 BK NO SHFT 6V
Ship Weight 19.500 LB
UPC 782475511358

Specs

Bore Size 1.12500 IN
Motor Frame 180TC
Configuration C-FACE BRAKE ONLY (NO SHAFT)
Voltage Rating 6 VDC
Product Size 210
Shaft Attachment Finished bore
Product Type CLUTCH-BRAKE MODULES
CLUTCH-BRAKE MODULES
Static Torque 100.00 lb-ft

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.