English
English
français (Canada)
Go

028243

DMSCO-180 CL BASE MT 24V
Ship Weight 17.810 LB
UPC 782475620029

Specs

Bore Size 0.87500 IN
Configuration BASE MOUNT CLUTCH ONLY
Voltage Rating 24 VDC
Product Size 180
Shaft Attachment Finished bore
Product Type CLUTCH-BRAKE MODULES
Static Torque 34.00 lb-ft

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.