Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
028223
DMCBO-180 BK ONLY MOD 24V
| Ship Weight | 8.000 LB |
|---|---|
| UPC | 782475685974 |
Specs
Bore Size
0.87500 IN
Motor Frame
140TC
Configuration
C-FACE BRAKE ONLY
Voltage Rating
24 VDC
Product Size
180
Shaft Attachment
Finished bore
Product Type
CLUTCH-BRAKE MODULES
CLUTCH-BRAKE MODULES
CLUTCH-BRAKE MODULES
Static Torque
34.00 lb-ft
Nameplate
| SPEC NO. | 028223 | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DATE CODE | |||||||||||||||
| BALDOR | |||||||||||||||
| VOLTS | 24 VDC | ||||||||||||||
| TORQUE | 34 Lb-Ft | ||||||||||||||
| BEARING SERIES | |||||||||||||||
| NP2867A01 | |||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| MN411 | D-Series Clutch/Brake Modules 10/23 | 1.000 EA |
