Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
028143
DMSCO-50 CL BASE MT 24V
Ship Weight | 9.200 LB |
---|---|
UPC | 782475569144 |
Specs
Bore Size
0.62500 IN
Configuration
BASE MOUNT CLUTCH ONLY
Voltage Rating
24 VDC
Product Size
50
Shaft Attachment
Finished bore
Product Type
CLUTCH-BRAKE MODULES
Static Torque
22.00 lb-ft
Nameplate
SPEC NO. | 028143 | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
DATE CODE | |||||||||||||||
BALDOR | |||||||||||||||
VOLTS | 24 VDC | ||||||||||||||
TORQUE | 22 | ||||||||||||||
BEARING SERIES | |||||||||||||||
NP2867A01 |
Parts
Part Number | Description | Quantity |
---|---|---|
MN411 | D-Series Clutch/Brake Modules 10/23 | 1.000 EA |