English
English
français (Canada)
Go

028128

DMCBX-50 BK NO SHFT 24V
Ship Weight 6.000 LB
UPC 782475686476

Specs

Bore Size 0.62500 IN
Motor Frame 56C
Configuration C-FACE BRAKE ONLY (NO SHAFT)
Voltage Rating 24 VDC
Product Size 50
Shaft Attachment Finished bore
Product Type CLUTCH-BRAKE MODULES
Static Torque 22.00 lb-ft

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.