English
English
français (Canada)
Go

027751

IEB-650 EL BRAKE 6V TL
Ship Weight 11.000 LB
UPC 782475511761

Specs

Bushing Size 1310
Configuration IEB SHAFT MOUNTED BRAKES
Voltage Rating 6 VDC
Product Size 650
Shaft Attachment TL bushed
Product Type SHAFT MOUNTED CLUTCHES & BRAKE
Static Torque 100.00 lb-ft

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.