English
English
français (Canada)
Go

027750

IEB-650 EL BRAKE 90V TL
Ship Weight 13.280 LB
UPC 782475509829

Specs

Bushing Size 1310
Configuration IEB SHAFT MOUNTED BRAKES
Voltage Rating 90 VDC
Product Size 650
Shaft Attachment TL bushed
Product Type SHAFT MOUNTED CLUTCHES & BRAKE
SHAFT MOUNTED CLUTCHES & BRAKE
Static Torque 100.00 lb-ft

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

SPEC NO. 027750
DATE CODE
BALDOR
VOLTS 90 VDC
TORQUE 100
BEARING SERIES
NP2867A01

Parts

Part Number Description Quantity
PK3681 INSTAPAK QK RT, 1=150 PCS 2.000 EA