Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
027707
IEC-650 EL CLUTCH 6V 1 3/8
Ship Weight | 18.000 LB |
---|---|
UPC | 782475510276 |
Specs
Bore Size
1.37500 IN
Configuration
IEC SHAFT MOUNTED CLUTCHES
Voltage Rating
6 VDC
Product Size
650
Shaft Attachment
Finished bore
Product Type
SHAFT MOUNTED CLUTCHES & BRAKE
Drawings
CAD File