Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
027704
IEC-650 EL CLUTCH 6V 1.0
| Ship Weight | 18.000 LB |
|---|---|
| UPC | 782475512287 |
Specs
Bore Size
1.00000 IN
Configuration
IEC SHAFT MOUNTED CLUTCHES
Voltage Rating
6 VDC
Product Size
650
Shaft Attachment
Finished bore
Product Type
SHAFT MOUNTED CLUTCHES & BRAKE
SHAFT MOUNTED CLUTCHES & BRAKE
SHAFT MOUNTED CLUTCHES & BRAKE
Nameplate
| SPEC NO. | 027704 | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DATE CODE | |||||||||||||||
| BALDOR | |||||||||||||||
| VOLTS | 6 VDC | ||||||||||||||
| TORQUE | 100 | ||||||||||||||
| BEARING SERIES | |||||||||||||||
| NP2867A01 | |||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 421029 | RETAINING RING BS TD-TDT-TXT7 | 1.000 EA |
