English
English
français (Canada)
Go

027703

IEC-650 EL CLUTCH 90V 1 3/8
Ship Weight 22.610 LB
UPC 782475511112

Specs

Bore Size 1.37500 IN
Configuration IEC SHAFT MOUNTED CLUTCHES
Voltage Rating 90 VDC
Product Size 650
Shaft Attachment Finished bore
Product Type SHAFT MOUNTED CLUTCHES & BRAKE
SHAFT MOUNTED CLUTCHES & BRAKE

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

SPEC NO. 027703
DATE CODE
BALDOR
VOLTS 90 VDC
TORQUE 100 ft-lb
BEARING SERIES
NP2867A01

Parts

Part Number Description Quantity
421029 RETAINING RING BS TD-TDT-TXT7 1.000 EA
PK3681 INSTAPAK QK RT, 1=150 PCS 1.000 EA