Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
027609
IEC-475 EL CLUTCH 24V 5/8
| Ship Weight | 4.000 LB |
|---|---|
| UPC | 782475569564 |
Specs
Bore Size
0.62500 IN
Configuration
IEC SHAFT MOUNTED CLUTCHES
Voltage Rating
24 VDC
Product Size
475
Shaft Attachment
Finished bore
Product Type
SHAFT MOUNTED CLUTCHES & BRAKE
SHAFT MOUNTED CLUTCHES & BRAKE
SHAFT MOUNTED CLUTCHES & BRAKE
Nameplate
| SPEC NO. | 027609 | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DATE CODE | |||||||||||||||
| BALDOR | |||||||||||||||
| VOLTS | 24 VDC | ||||||||||||||
| TORQUE | 34 | ||||||||||||||
| BEARING SERIES | |||||||||||||||
| NP2867A01 | |||||||||||||||
