Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
027602
IEC-475 EL CLUTCH 90V 7/8
Ship Weight | 9.480 LB |
---|---|
UPC | 782475509331 |
Drawings
CAD File
Nameplate
SPEC NO. | 027602 | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
DATE CODE | |||||||||||||||
BALDOR | |||||||||||||||
VOLTS | 90 VDC | ||||||||||||||
TORQUE | 34 LB-FT | ||||||||||||||
BEARING SERIES | |||||||||||||||
NP2867A01 |
Parts
Part Number | Description | Quantity |
---|---|---|
PK3681 | INSTAPAK QK RT, 1=150 PCS | 2.000 EA |