Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
027601
IEC-475 EL CLUTCH 90V 3/4
| Ship Weight | 9.710 LB |
|---|---|
| UPC | 782475512485 |
Specs
Bore Size
0.75000 IN
Configuration
IEC SHAFT MOUNTED CLUTCHES
Voltage Rating
90 VDC
Product Size
475
Shaft Attachment
Finished bore
Product Type
SHAFT MOUNTED CLUTCHES & BRAKE
SHAFT MOUNTED CLUTCHES & BRAKE
SHAFT MOUNTED CLUTCHES & BRAKE
Nameplate
| SPEC NO. | 027601 | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DATE CODE | |||||||||||||||
| BALDOR | |||||||||||||||
| VOLTS | 90 VDC | ||||||||||||||
| TORQUE | 34 Ft-Lb | ||||||||||||||
| BEARING SERIES | |||||||||||||||
| NP2867A01 | |||||||||||||||
