Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
027503
IEC-375 EL CLUTCH 6V 5/8
Ship Weight | 4.000 LB |
---|---|
UPC | 782475510221 |
Specs
Bore Size
0.62500 IN
Configuration
IEC SHAFT MOUNTED CLUTCHES
Voltage Rating
6 VDC
Product Size
375
Shaft Attachment
Finished bore
Product Type
SHAFT MOUNTED CLUTCHES & BRAKE
Drawings
CAD File