Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
027501
IEC-375 EL CLUTCH 90V 5/8
| Ship Weight | 5.870 LB |
|---|---|
| UPC | 782475511211 |
Specs
Bore Size
0.62500 IN
Configuration
IEC SHAFT MOUNTED CLUTCHES
Voltage Rating
90 VDC
Product Size
375
Shaft Attachment
Finished bore
Product Type
SHAFT MOUNTED CLUTCHES & BRAKE
SHAFT MOUNTED CLUTCHES & BRAKE
SHAFT MOUNTED CLUTCHES & BRAKE
Nameplate
| SPEC NO. | 027501 | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DATE CODE | |||||||||||||||
| BALDOR | |||||||||||||||
| VOLTS | 90 VDC | ||||||||||||||
| TORQUE | 22 | ||||||||||||||
| BEARING SERIES | |||||||||||||||
| NP2867A01 | |||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| PK3681 | INSTAPAK QK RT, 1=150 PCS | 2.000 EA |
