English
English
français (Canada)
Go

Safety Mount Bearings

The Dodge Safety Mount spherical roller bearing uses a patented built-in mounting system to reduce installation time up to 75% compared to traditional products found in industrial applications. The innovative mounting design uses fasteners to replace the blows of a hammer, creating a safer, faster, easier, and more accurate installation.
Safety mount bearings

Features

  • 4 - 15/16" to 7" (115 - 170 mm)
  • Tightening of fasteners replaces blows of hammer
  • Does not require use of feeler gauges or other special tools
  • New lockplate for simple installation
  • Installation / removal only requires one person
  • Mounts / dismounts from same side of bearing
  • Assembled, sealed and lubricated at the factory and shaft ready out of the box, eliminating the possibility of job site contamination
  • ABB Ability™ Smart Sensor ready
  • Offered in split cap and single piece housing options in standard SAF, metric SN, Type E, and Imperial housing dimensions

Common industries

  • Bulk Material Handling
  • Air Handling
  • Grain Handling
  • Forest Products
  • Mining
  • Cement
  • Aggregate

Common applications

  • Conveyors
  • Fans
  • Wood chippers

Related videos