English
English
français (Canada)
Go

Ultra Kleen Tigear-2

View in Online Catalog
Dodge Food Safe Tigear-2 is an all stainless steel worm gear reducer engineered for long life in sanitary washdown environments. Capable of withstanding high pressure washdowns and caustic chemicals, Food Safe Tigear-2 is the ideal solution for food handling industrial applications.

Features

  • Single reduction right angle worm gear with 300 series stainless housing, laser marked nameplate and sealing designed for harsh washdown applications
  • 4 case sizes with 1.75" to 3.00" center distances
  • Torque ratings up to 2,300 lb-in (260 Nm)
  • Nominal ratios from 5 to 60:1
  • IP69 certified for water
  • 300 series stainless steel solid and hollow output shafts and stainless hardware
  • Two-piece harsh duty output seals
  • Factory-filled H-1 food grade lubrication
  • Breather-free operation
  • Output hollow bore diameters up to 1.9375"
  • Quill or 3-piece coupled input options

Modifications / accessories

  • Output flange
  • Mounting base
  • Hollow bore bushing kits

Common applications

  • Conveyors
  • Mixer Drives
  • General Industrial Machinery

Additional warranty

Bearing warranty