Applications
Bulk material handling conveyors for:
- Aggregate
- Cement
- Sand and gravel
- Wood yards
Requirements
- Design capacity up to 3500 tons per hour
- Manual and automatic takeup conveyor profiles
- Standard belt widths up to 60" (1520 mm) wide
![laptop]()
Passport equals ease of doing business
Passport, a web-based product selection program for Dodge mechanical products and Baldor-Reliance motors, utilizes a visual, intuitive process to quickly guide users through the selection of components and assembled packages for conveyor applications. Program logic utilizes decades of conveyor engineering expertise that empowers users to design complete conveyor packages, obtain pricing, view real time availability, and enter orders.
Quick shipments of packaged assemblies from stock
Onsite assembly cells at stocking facilities complement our industry leading inventory and allow for quick shipments of gearbox assemblies (gearbox, motor, and accessories) and pulley assemblies (pulley, bushing, shaft, and bearings). Factory assembled, complete packages provide easy installation, reduced maintenance time, and minimized safety risks during installation.