English
English
français (Canada)
Go

M3555T-57

2HP, 2850RPM, 3PH, 50HZ, 145T, 3526M, TEFC, F1

Product Information Packet PDF

Ship Weight 44.000 LB
UPC 781568657225
Product has been discontinued

Specs

Catalog Number M3555T-57
Enclosure TEFC
Frame 145T
Frame Material Steel
Frequency 50.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 2.000 HP @ 50 HZ
Phase 3
Synchronous Speed @ Frequency 3000 RPM @ 50 HZ
Voltage @ Frequency 230.0 V @ 50 HZ
400.0 V @ 50 HZ
Haz Area Class and Group None
Haz Area Division Not Applicable
Agency Approvals CE
CURUS
UKCA
WEEE
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Auxiliary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 5.200 A @ 230.0 V
3.000 A @ 400.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 81.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 3.0 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class B
Inverter Code Not Inverter
IP Rating NONE
KVA Code K
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator No Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 6 @ 18 AWG
Motor Type 3526M
Mounting Arrangement F1
Number of Poles 2
Overall Length 13.29 IN
Power Factor 87
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
RoHS Status ROHS COMPLIANT
Service Factor 1.00
Shaft Diameter 0.875 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 2850 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT NO M3555T-57
SPEC. 35TT638P361H1
HP 2 PH 3
VOLTS 230/400
AMP 5.2/3
FRAME 145T HZ 50 I.P. 54
SER.F. 1.00 CODE K DES B CL B
NEMA-NOM-EFF 81.5 % (100%)
PF 87
RATING 40C AMB-CONT CC
DE BRG 6205 ODE 6203
ENCL TEFC SN
BLANK IE2 50HZ - 81(75%) 79(50%)
NP2717L

Performance

Performance at 400 V, 50 Hz, 2 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 7.07 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 48° C
Temp. Rise @ S.F. Load
Start Configuration DOL
Break-Down Torque 13.3 LB-FT
Pull-Up Torque 8.91 LB-FT
Locked-Rotor Torque 12.1 LB-FT
Starting Current 21.6 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 17.0 55.0 78.0 86.0 88.0 90.0 89.0 0.0
Efficiency 0.0 70.1 79.3 81.8 82.1 81.0 79.1 0.0
Speed (RPM) 2,993 2,962 2,929 2,892 2,853 2,809 2,759 0
Line Amps 1.25 1.46 1.79 2.35 3.01 3.69 4.48 0.00

Performance Curves

Parts

Part Number Description Quantity
34FN3002A01SP EXTERNAL FAN, PLASTIC, .637/.639 HUB W/ 1.000 EA
36GS1000SP GASKET-CONDUIT BOX, .06 THICK #SV-330 LE 1.000 EA
35FH4005A84SP IEC FH W/GRSR, NO DIMPLES PRIMED 1.000 EA
MN416A01 TAG-INSTAL-MAINT no wire (2500 bx)11/25 1.000 EA
LB1624 WARNING LABEL 1.000 EA