GF1015BG
F-915-10-B7-G
Product Information Packet PDF
| Ship Weight | 20.000 LB |
|---|---|
| UPC | 781568297605 |
Specs
Motor Mount
140TC
Output Speed
175 rpm
Output Type
RIGHT ANGLE
Reducer Gear Ratio
10.000
Shaft Configuration
SOLID SHAFT
Sub Family
F
Input Power
1.00 HP
Output Torque
290.00 lb-in
Product Series
900
Accessories
| Part Number | Description | List Price |
|---|---|---|
| B15H71 | BASE-HORIZONTAL POS. A/B 915 | |
| B18V81 | BASE-VERTICAL LOW POS. D/F 915/918 | |
| B18V91 | BASE-VERTICAL HIGH POS. C/E 915/918 | |
| B18J92 | BASE-INPUT VERTICAL POS. X/Y 915/918 | |
| FL15HK | OUTPUT FLANGE KIT, STAMP STEEL 915 | |
| RBK15B5 | RISER BLOCK KIT 56C/140TC 915 |